Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-EV-75C
Bill of material
3PH-EV-75C
PN
Part Number
3PH-EV-75C
DESC
Description
3PH-EV - Distribution Transformers, Copper Winding Conductor, 75KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
75000 VA
INPUT
Input
600 V
OUTPUT
Output
480/277 V
FREQUENCY
Frequency
60 Hz
WEIGHT
Weight
740 (335.65) lbs (kg)
WIDTH
Width
31 (787.4) INCH (mm)
HEIGHT
Height
44 (1117.6) INCH (mm)
LENGTH
Length
34 (863.6) INCH (mm)
WC
Winding Conductors
Copper
Preview - Generation
Podgląd
3D
2D