Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Laird Thermal
Description
387003326
Bill of material
J0C7XUYLK
ORDERNO
J0C7XUYLK
DESCRIPTION
description
SLA-140-24-02
HEIGHT
height
4.29 in[ 109 ] mm
LENGTH
length
9.06 in[ 230 ] mm
POWER
power
120 W
QCMAX_T_0__C
qcmaxδt=0 °c
140 W
VOP
vop
24 V
WIDTH
width
5.91 in[ 150 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
28 °C
NAME
name
J0C7XUYLK
SOURCEURL
sourceurl
https://lairdthermal.com/products/thermoelectric-cooler-assemblies/peltier-supercool-series
Preview - Generation