Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Laird Thermal
Description
387000919
Bill of material
VPYXI4G7U
ORDERNO
VPYXI4G7U
ASSEMBLY_SERIES
assembly series
Tunnel
DESCRIPTION
description
AAT-027-12-22
HEIGHT
height
5.59 in[ 142 ] mm
LENGTH
length
4.53 in[ 115 ] mm
POWER
power
33.6 W
QCMAX_T_0__C
qcmaxδt=0 °c
27 W
VOP
vop
12 V
WIDTH
width
3.31 in[ 84 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
26 °C
NAME
name
VPYXI4G7U
SOURCEURL
sourceurl
https://lairdthermal.com/products/thermoelectric-cooler-assemblies/peltier-air-conditioners
Preview - Generation
Preview
3D
2D