Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Laird Thermal
Description
387000612
Bill of material
ZF3CIKLL5
ORDERNO
ZF3CIKLL5
ASSEMBLY_SERIES
assembly series
SuperCool
DESCRIPTION
description
SAA-170-24-22
HEIGHT
height
6.42 in[ 163 ] mm
LENGTH
length
11.81 in[ 300 ] mm
POWER
power
211 W
QCMAX_T_0__C
qcmaxδt=0 °c
166 W
VOP
vop
24 V
WIDTH
width
7.09 in[ 180 ] mm
VAR_TMAXQC_0_W
δtmaxqc=0 w
41 °C
NAME
name
ZF3CIKLL5
SOURCEURL
sourceurl
https://lairdthermal.com/products/thermoelectric-cooler-assemblies/peltier-air-conditioners
Preview - Generation