Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Walther Flender
Description
32 PU LL AT10 - Open-length timing belts PU LL AT10/32
Bill of material
32 PU LL AT10
ARTIKELID
Article number
32 PU LL AT10
ARTIKELBEZ
Article designation
Open-length timing belts PU LL AT10/32
BELTPRO
Belt profile
AT
DIVISION
Pitch
10 mm
EFFECTIVELENG
Roll length
100 mm
BELTWIDTH
Width
32 mm
ORDERDES
Order designation
32 PU LL AT10 Length
MATERIAL
Material
Polyurethane
TENSILE
Tensile member
Steel
TOTALHEIGH
Total height h
4,50 mm
TOOTHHEIGH
Tooth height ht
2,50 mm
METREWEIGHT
Weight per metre
142,5 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/open-length-lifting-and-linear-drives/polyurethan-ll/polyurethan-ll-open-length-timing-belts/
BERECHTOOLURL
Drive calculation
https://walther-flender.de/en/tools-project-requests/online-form-project-request/toothed-belt-drives-for-siphon-and-linear-drives/
APPLYURL
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Preview - Generation
Preview
3D
2D