Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bodine Electric Company
Description
30R-3RD Series 3-Phase AC Inverter Duty Right Angle Gearmotor
Bill of material
8002
ORDERNO
CONNECTION_DIAGRAM
connection diagram
07410007
CURRENT__AMPS_
current (amps)
0.48
FREQUENCY_RANGE__HZ_
frequency range (hz)
10-90
GEAR_RATIO
gear ratio
HP_DECIMAL
hp decimal
LENGTH_XH__INCHES_
length xh (inches)
8.66
MOTOR_OUTPUT_POWER__HP_
motor output power (hp)
117
PHASES
phases
3
PRODUCT_TYPE
product type
30R4BEPP-3RD
RATED_FREQUENCY__HZ_
rated frequency (hz)
60
SPEED__RPM_
speed (rpm)
TORQUE__LB_IN_
torque (lb-in)
TORQUE_AT_10HZ
torque at 10hz
TORQUE_AT_60HZ
torque at 60hz
TORQUE_AT_MAX_HZ
torque at max hz
VARIABLE_SPEED__RPM_
variable speed (rpm)
VOLTAGE__AC_
voltage (ac)
230
WEIGHT__LBS_
weight (lbs)
10.5
NAME
name
HPDECIMAL
hpdecimal
Preview - Generation
Preview
3D
2D