Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Techno
Description
3 POLES Linear compact terminal blocks 3 poles
Bill of material
THB.026.B2A
ORDERNO
VAR_DOCUMENT_NAME
_document_name
VAR_PDM_TYPE
_pdm_type
FSO_PDM_OBJECT
BODY
body
PA66 GF UL94 V0 GWT 960°C
COLOUR
colour
marrone RAL7021
CONTACT_MARKING
contact marking
L - E - N
CONTACTS
contacts
CuZn (nickel plated)
CORROSION_RESISTANCE
corrosion resistance
Salt mist, 1.000 ore, 5% salt solutions, 35°C EN60068-2-112000, Test Ka (168h)
MATERIAL_PROPERTIES
material properties
Halogen Free - Silicone Free
NUMBER_OF_POLES
number of poles
3
OPERATING_CURRENT
operating current
OPERATING_TEMPERATURE_RANGE
operating temperature range
-40°C+125°C
OPERATING_VOLTAGE
operating voltage
OUTER_DIMENSION
outer dimension
PACKAGING_METHOD
packaging method
PRODUCT_CONFIGURATION
product configuration
PRODUCT_NAME__SERIES_
product name (series)
PROTECTION_AGAINST_SOLIDWATER__IP_
protection against solidwater (ip)
IP00
QUANTITY__PRODUCTBAG_
quantity (productbag)
QUANTITY__PRODUCTBOX_
quantity (productbox)
SCREWS
screws
Steel (rivestimento Zinco)
STANDARD_NUMBER
standard number
EN 60998-12004
T_MARKING
t marking
T 125°C
TYPE_OF_CONNECTION
type of connection
TYPE_OF_INSTALLATION
type of installation
Joint connector (re-usablere-accessible)
TYPE_OF_PRODUCT__FAMILY_
type of product (family)
WIRE_CROSS_SECTION_MIN____MAX___SOLID_CABLE_
wire cross-section min. - max. (solid cable)
WIRE_CROSS_SECTION_MIN____MAX___STRANDED_CABLE_
wire cross-section min. - max. (stranded cable)
NAME
name
BOX_DIMENSION
box dimension
UNIT_WEIGHT
unit weight
PROOF_TRACKING_INDEX__PTI_
proof tracking index (pti)
Preview - Generation
Preview
3D
2D