Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
2CLC2060
Bill of material
2CLC2060
ORDERNO
2CLC2060
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
228 lbs (103.42 kg)
SIZE_H_X_W_X_D
size h x w x d
38 in x 60 in x 17.3 in (965 mm x 1,524 mm x 439 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398084689
NAME
name
2CLC2060
Preview - Generation
預覽
3D
2D