Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Buerkert
Description
2657 - Ball Valve, manually-operated
Bill of material
2657-202/2-Way ball valve
DN
Orifice size
20
mm
LTA
Port connection
25.000
mm
A7
Winkel an Flansch seitlich
15.000
mm
A8
Ebene Flansch oben
73.500
mm
A9
Breite Flansch unten
33.900
mm
A10
Radius bei A9
5.000
mm
B7
Dicke Mutter
28.100
mm
B8
Dicke B3
0.500
mm
B9
Mutter - Abstand am kl. Dm
2.200
mm
B10
Schraege an Mutter
2.860
mm
B11
Radius an Mutter
2.000
mm
B12
Dm mittig
51.000
mm
C2
Abstand von C3
36.000
mm
C3
kl. Dm unter Flansch
8.000
mm
D1
unten Breite
30.000
mm
D2
unten Tiefe
40.000
mm
D3
Ebene unten
34.500
mm
E1
22.690
mm
E2
20.310
mm
E3
27.470
mm
E4
4.300
mm
E5
44.950
mm
E6
4.300
mm
E7
18.940
mm
E9
28.500
mm
E10
36.500
mm
E13
Angle
40.000
mm
Preview - Generation
Preview
3D
2D