Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
264-357 - 4-conductor center terminal block, without push-buttons, 1-pole, 2.5 mm², CAGE CLAMP®
Bill of material
264-357
BESTNR
Item-No.
264-357
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
22.10 mm
BREITE
Width
10.00 mm
TIEFE
Depth
32.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grün-gelb
GEWICHT
Weight
6.020 g
ECLASS71
eCl@ss 7.1
27-14-11-06
Preview - Generation
Preview
3D
2D