Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Walther Flender
Description
25 PU LL HPL 5M - Open-length timing belts PU LL HPL 5M/25
Bill of material
25 PU LL HPL 5M
ARTIKELID
Article number
25 PU LL HPL 5M
ARTIKELBEZ
Article designation
Open-length timing belts PU LL HPL 5M/25
BELTPRO
Belt profile
PC GT
DIVISION
Pitch
5 mm
EFFECTIVELENG
Roll length
100 mm
BELTWIDTH
Width
25 mm
ORDERDES
Order designation
25 PU LL HPL 5M Length
MATERIAL
Material
Polyurethane
TENSILE
Tensile member
Steel
TOTALHEIGH
Total height h
- mm
TOOTHHEIGH
Tooth height ht
- mm
METREWEIGHT
Weight per metre
115 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/open-length-lifting-and-linear-drives/polyurethan-ll/polyurethan-ll-open-length-timing-belts/
BERECHTOOLURL
Drive calculation
https://walther-flender.de/en/tools-project-requests/online-form-project-request/toothed-belt-drives-for-siphon-and-linear-drives/
APPLYURL
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Preview - Generation
Preview
3D
2D