Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Walther Flender
Description
25 PU LL AT20 - Open-length timing belts PU LL AT20/25
Bill of material
25 PU LL AT20
ARTIKELID
Article number
25 PU LL AT20
ARTIKELBEZ
Article designation
Open-length timing belts PU LL AT20/25
BELTPRO
Belt profile
AT
DIVISION
Pitch
20 mm
EFFECTIVELENG
Roll length
50 mm
BELTWIDTH
Width
25 mm
ORDERDES
Order designation
25 PU LL AT20 Length
MATERIAL
Material
Polyurethane
TENSILE
Tensile member
Steel
TOTALHEIGH
Total height h
8,00 mm
TOOTHHEIGH
Tooth height ht
5,00 mm
METREWEIGHT
Weight per metre
242,5 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/open-length-lifting-and-linear-drives/polyurethan-ll/polyurethan-ll-open-length-timing-belts/
BERECHTOOLURL
Drive calculation
https://walther-flender.de/en/tools-project-requests/online-form-project-request/toothed-belt-drives-for-siphon-and-linear-drives/
APPLYURL
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Preview - Generation
Preview
3D
2D