Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Turck
Description
2310820 - Capacitive Sensor
Bill of material
2310820
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
2310820
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Operating voltage 20…250 VAC / 20…320 VDC, Rated switching distance 15 mm, Flush, M30 × 1.5 threaded barrel, Plastic, PA12‐GF30, Fine adjustment via potentiometer, AC 2-wire, 20…250 VAC, DC 2-wire, 20…320 VDC, 1/2" connector
EAN
4047101385083
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC10-S30-RDZ3X-B3131
LG
Thread length
50 mm
DGL
Design
M30 x 1.5
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
11 mm
DSA
Diameter of connector adapter
27.600 mm
GEWS
CAD parameter 10
1/2″
LED
Number of LED holes
1
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D