Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Buerkert
Description
2300-SMS - 2/2-way Angle-Seat Control Valve
Bill of material
2300-SMS-DN25-SA60-050-0-8696
DN
Orifice size
25
mm
D
Port Connection DSxWS
25.0x1.2
mm
LTA
Port connection
SA60
ANTG
Actuator size
050
KV
Cv-Value-Water
16
m³/h
ANTYV
Prepared for Controller of type...
8696
Preview - Generation
Preview
3D
2D