Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
Buerkert
Description
2300-ISO - 2/2-way Angle-Seat Control Valve
Bill of material
2300-ISO-DN25-SA44-050-0-8696
DN
Orifice size
25
mm
D
Port Connection DSxWS
33.7x2.0
mm
LTA
Port connection
SA44
ANTG
Actuator size
050
KV
Cv-Value-Water
16
m³/h
GV
Geometrie Variante Gehäuse
1
ANTYV
Prepared for Controller of type...
Preview - Generation
Preview
3D
2D