Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Buerkert
Description
2300-ASME - 2/2-way Angle-Seat Control Valve
Bill of material
2300-ASME-DN25-SODF-070-0-8692
DN
Orifice size
25
mm
D
Port Connection DSxWS
25.4x1.65
mm
LTA
Port connection
SODF
ANTG
Actuator size
070
VAR
variable code
AF93 mm
KV
Cv-Value-Water
16
m³/h
ANTYV
Prepared for Controller of type...
8692
8693
8694
Preview - Generation
Preview
3D
2D