Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Molex
Description
214048
Bill of material
2140483000
PN
Part Number
2140483000
DESC
Description
ISM/DSRC MIMO External Antenna, 77.00mm Diameter, 3.0m Cables with SMA Connectors
CL
Cable Length
3000.00 mm
CT
Component Type
External Antenna
NS
Mounting Style
Adhesive
PROTOCOL
Protocol
DSRC, ISM
Preview - Generation
Preview
3D
2D