Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Molex
Description
211297
Bill of material
2112973000
PN
Part Number
2112973000
DESC
Description
2-in-1 4G/GPS and BD External Antenna, 77.00mm Diameter, 3.0m Cables with Fakra Connectors
CL
Cable Length
3.0m mm
CT
Component Type
External Antenna
MS
Mounting Style
Adhesive
PROTOCOL
Protocol
Cellular, GPS
Preview - Generation
Preview
3D
2D