Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Molex
Description
206866
Bill of material
2068663000
PN
Part Number
2068663000
DESC
Description
3-in-1 (4G/Wi-Fi/GPS) External Antenna, 77.00mm Diameter, 3.0m Cables with Fakra Connectors
CL
Cable Length
3.0m mm
CT
Component Type
External Antenna
MS
Mounting Style
Adhesive
PROTOCOL
Protocol
BT, Cellular, GPS, Wi-Fi
Preview - Generation
Preview
3D
2D