Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
2006-8401 - Disconnect plug for carrier terminal blocks, for using a receptacle terminal block as a disconnect terminal block
Bill of material
2006-8401
BESTNR
Item-No.
2006-8401
BEZEICHNUNG
Description
Disconnect plug for carrier terminal blocks, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
1500 V
BEMESSSTOSSSPG
Rated impulse voltage
12 kV
STROM
Current intensity
30 A
HOEHE
Height
28.50 mm
BREITE
Width
3.00 mm
TIEFE
Depth
32.25 mm
FARBE
Color
orange
GEWICHT
Weight
3.200 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92
Preview - Generation
Preview
3D
2D