Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
2004-911 - Fuse plug with pull-tab for miniature metric fuses 5 x 20 mm 6.1 mm width
Bill of material
2004-911
BESTNR
Item-No.
2004-911
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
250 V
STROM
Current intensity
6 A
HOEHE
Height
49.90 mm
BREITE
Width
6.10 mm
TIEFE
Depth
27.80 mm
FARBE
Color
grau
GEWICHT
Weight
3.970 g
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-1149
Preview - Generation
Preview
3D
2D