Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
SCHUNK
Description
2-Axis-Handling Variant D
Bill of material
4LM 25-025LM 25-025
TYPE
Order number
4LM 25-025LM 25-025
BM
Module horizontal
ZZABM
Intermediate stop
INFOBM
Info ZZA Intermediate stroke
-
ZHASTABM
Intermediate stroke, piston rod-side
KM
Module vertical
ZZAKM
Intermediate stop
INFOKM
Info ZZA Intermediate stroke
-
ZHASTAKM
Intermediate stroke, piston rod-side
APL
Adapter plate
APL 310
SAS
Pillar assembly system
SASS
pillar diameter
mm
SASS2
Pillar assembly system
-
SASL
Pillars Lenght
mm
VARIANTE
Selection mounting variant of the gripper
AUFBAUWINKEL
Assembly angles
GREIFMODULE
Selection of gripping modules
T
Dimensions
12 mm
X4
Dimensions
34 mm
Y
Dimensions
34 mm
P1
Dimensions
34 mm
P2
Dimensions
34 mm
P3
Dimensions
14 mm
P4
Dimensions
14 mm
P5
Dimensions
62 mm
Preview - Generation
Preview
3D
2D