Catalog navigation
Выбор CAD модели
Все
Electro
HELP_VARIABLE
Company
Turck
Description
1600622 - Magnetic Field Sensor, With TIN Coating, For Detection of Ferromagnetic Parts
Bill of material
1600622
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1600622
DESCSHORT
Short Description
Magnetic Field Sensor, With TIN Coating, For Detection of Ferromagnetic Parts
DESCLONG
Long Description
Magnetic Field Sensor, With TIN Coating, For Detection of Ferromagnetic Parts, Operating voltage 10…30 VDC, Threaded barrel, M12 x 1, Stainless steel, 1.4301, DC 3-wire, 10…30 VDC, NC/NO parametrizable with teach adapter VB2‐SP1, M12 x 1 male connector
EAN
4047101366549
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NIMFE-EM12/4.0L61-UN6X-H1141/S1182
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Предпросмотр
3D
2D