Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Hammond Manufacturing
Description
1590Z166GY
Bill of material
1590Z166GY
ORDERNO
1590Z166GY
COLOR
color
Gray
IP_RATING
ip rating
IP68
MATERIAL
material
Aluminum (Die-Cast Alloy)
MAX__P_C__BOARD_LENGTH__MM_
max. p.c. board length (mm)
145
MAX__P_C__BOARD_WIDTH__MM_
max. p.c. board width (mm)
344.7
NEMA_RATING
nema rating
4, 4X, 6, 6P, 12 & 13
PACKAGING
packaging
shrink wrap
PRODUCT_CATEGORY
product category
Enclosures
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
5.86 lbs (2.66 kg)
SIZE_L_X_W_X_H
size l x w x h
14.17 in x 6.3 in x 2.76 in (360 mm x 160 mm x 70 mm)
TYPE
type
Thick wall, water-tight
UNSPSC
unspsc
39121301
UPC
upc
62398080992
NAME
name
1590Z166GY
SOURCEURL
sourceurl
https://www.hammfg.com/part/1590Z166GY?referer=526
Preview - Generation
Preview
3D
2D