Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Hammond Manufacturing
Description
1590Z162G
Bill of material
1590Z162G
ORDERNO
1590Z162G
IP_RATING
ip rating
IP66
MATERIAL
material
Silicone
PACKAGING
packaging
bag
PRODUCT_CATEGORY
product category
Accessories
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
0.02 lbs (0.01 kg)
TYPE
type
Gasket
UNSPSC
unspsc
39121301
UPC
upc
62398057767
NAME
name
1590Z162G
SOURCEURL
sourceurl
https://www.hammfg.com/part/1590Z162G?referer=526
Preview - Generation
Preview
3D
2D