Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1583T8D1
Bill of material
1583T8D1
ORDERNO
1583T8D1
COLOR
color
Gray
CORD_INCLUDED
cord included
Yes
CORD_LENGTH__FEET_
cord length (feet)
8
OUTLET_STRIP_TYPE
outlet strip type
19-inch Rack-Mount
OUTLET_TYPE
outlet type
NEMA 5-15R
OUTLETS__REAR_
outlets (rear)
8
PLUG_TYPE
plug type
NEMA L5-15P
RACK_UNITS
rack units
1U
RATED_CURRENT__AMPS_
rated current (amps)
15
RATED_VOLTAGE
rated voltage
120 VAC
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
ROTATED_OUTLETS
rotated outlets
No
SHIELDED_CORD
shielded cord
No
SURGE_PROTECTION
surge protection
No
SWITCH_TYPE
switch type
None. Indicator Light Only
TOTAL_OUTLETS
total outlets
8
UNSPSC
unspsc
39121710
UPC
upc
62398099820
NAME
name
1583T8D1
Preview - Generation
Preview
3D
2D