Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1583H12B1BKX
Bill of material
1583H12B1BKX
ORDERNO
1583H12B1BKX
COLOR
color
Black
CORD_INCLUDED
cord included
Yes
CORD_LENGTH__FEET_
cord length (feet)
12
OUTLET_STRIP_TYPE
outlet strip type
19-inch Rack-Mount
OUTLET_TYPE
outlet type
NEMA 5-15R
OUTLETS__FRONT_
outlets (front)
6
OUTLETS__REAR_
outlets (rear)
6
PLUG_TYPE
plug type
NEMA 5-15P
RACK_UNITS
rack units
1U
RATED_CURRENT__AMPS_
rated current (amps)
15
RATED_VOLTAGE
rated voltage
120 VAC
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
ROTATED_OUTLETS
rotated outlets
No
SHIELDED_CORD
shielded cord
No
SURGE_PROTECTION
surge protection
No
SWITCH_TYPE
switch type
Illuminated OnOff Switch
TOTAL_OUTLETS
total outlets
12
UNSPSC
unspsc
39121710
UPC
upc
62398021159
NAME
name
1583H12B1BKX
Preview - Generation
Preview
3D
2D