Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1582H8E1BKDP
Bill of material
1582H8E1BKDP
ORDERNO
1582H8E1BKDP
COLOR
color
Black
CORD_INCLUDED
cord included
No
INLET_CONNECTOR_TYPE
inlet connector type
C14
OUTLET_STRIP_TYPE
outlet strip type
19-inch Rack-Mount
OUTLET_TYPE
outlet type
C13
OUTLETS__FRONT_
outlets (front)
8
RACK_UNITS
rack units
1U
RATED_CURRENT__AMPS_
rated current (amps)
10
RATED_VOLTAGE
rated voltage
100-240VAC (TUV), 120-240VAC (UL), 10A, 5060Hz
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
ROTATED_OUTLETS
rotated outlets
No
SHIELDED_CORD
shielded cord
No
SURGE_PROTECTION
surge protection
No
SWITCH_TYPE
switch type
DPST On Off Switch w Green Light
TOTAL_OUTLETS
total outlets
8
UNSPSC
unspsc
39121301
UPC
upc
62398003219
NAME
name
1582H8E1BKDP
Preview - Generation
Náhled
3D
2D