Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Turck
Description
1579911 - Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
Bill of material
1579911
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1579911
DESCSHORT
Short Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
DESCLONG
Long Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor, Operating voltage 10…65 VDC, Rated switching distance 90 mm, Cable length 2 m, Threaded barrel, M12 x 1, Chrome-plated brass, Rated operating distance 90 mm with DMR31-15-5 magnet, DC 3‐wire, 10…65 VDC, NO contact, PNP output, Cable connection
EAN
4047101076912
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-M12E-AP4X/S90
DF
Diameter of front cap
10.700 mm
THR
CAD parameter 6 (copy of SM construction)
Quader
LG
Thread length
55 mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6797 J13
SCH
Number of lock washers
2
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
5 mm
DSA
Diameter of connector adapter
10.800 mm
LED
Number of LED holes
1
EKT
Type of end cap
1
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D