Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
KAISER
Description
1564-01 - Fire protection one-gang junction box
Bill of material
1564-01
CNSORDERNO
Art. No.
1564-01
BZ
Designation
Fire protection one-gang junction box, flush mounting for fire-protection walls, EI30-EI120
LOD
Level of details
T
Depth
60 mm
EBO
Installation opening Ø
60 mm
M25
Conduit entries up to M25
6 mm
LF
Cable entries up to Ø 11.5 mm
6
ETAZ
ETA approval
ETA-18/0091
CNSMASSEXACT
Individual net weight
70 g
CNSVOLUMEEXACT
Single volume
0.525 l
CNSEAN
EAN code
4013456546233
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting one-gang junction box made of plastic acc. to DIN VDE 0606-1 and DIN 49073, with integrated fire-retardant coating, device screw spacing 60 mm, protection class IP 30 acc. to DIN EN 60529, installation opening Ø 82 mm, installation depth 60 mm, halogen-free, combinable with each other, in each case 6 combination entries for cables up to Ø 11.5 mm and conduits M16-M25, test report available, ETA approval ETA-18/0091 Manufacturer/Type Kaiser 1564-01
Preview - Generation
Preview
3D
2D