Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Walther Flender
Description
15 PU LL HPL 3M - Open-length timing belts PU LL HPL 3M/15
Bill of material
15 PU LL HPL 3M
ARTIKELID
Article number
15 PU LL HPL 3M
ARTIKELBEZ
Article designation
Open-length timing belts PU LL HPL 3M/15
BELTPRO
Belt profile
PC GT
DIVISION
Pitch
3 mm
EFFECTIVELENG
Roll length
100 mm
BELTWIDTH
Width
15 mm
ORDERDES
Order designation
15 PU LL HPL 3M Length
MATERIAL
Material
Polyurethane
TENSILE
Tensile member
Steel
TOTALHEIGH
Total height h
- mm
TOOTHHEIGH
Tooth height ht
- mm
METREWEIGHT
Weight per metre
72,5 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/open-length-lifting-and-linear-drives/polyurethan-ll/polyurethan-ll-open-length-timing-belts/
BERECHTOOLURL
Drive calculation
https://walther-flender.de/en/tools-project-requests/online-form-project-request/toothed-belt-drives-for-siphon-and-linear-drives/
APPLYURL
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Preview - Generation
Preview
3D
2D