Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1488HL9
Bill of material
1488HL9
ORDERNO
1488HL9
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
23 lbs (10.43 kg)
SIZE_H_X_W_X_D
size h x w x d
12 in x 20 in x 9.16 in (305 mm x 508 mm x 233 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398046750
NAME
name
1488HL9
Preview - Generation
Vorschau
3D
2D