Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1488EH7
Bill of material
1488EH7
ORDERNO
1488EH7
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
11 lbs (4.99 kg)
SIZE_H_X_W_X_D
size h x w x d
8 in x 12 in x 7.16 in (203 mm x 305 mm x 182 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398046700
NAME
name
1488EH7
Preview - Generation
Náhled
3D
2D