Catalog navigation
Choix du modèle CAO
Tout
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1427NCGPG11B
Bill of material
1427NCGPG11B
ORDERNO
1427NCGPG11B
COLOR
color
Black
FLAME_RATING
flame rating
UL94-V2
IP_RATING
ip rating
IP68
MATERIAL
material
Nylon
PACKAGING
packaging
Bag
PRODUCT_CATEGORY
product category
Accessories
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
TYPE
type
Cord Grip
UNSPSC
unspsc
39121431
UPC
upc
62398054179
NAME
name
1427NCGPG11B
Aperçus & Génération 3D
Aperçu
3D
2D