Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1422N4B10F
Bill of material
1422N4B10F
ORDERNO
1422N4B10F
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
460 lbs (208.65 kg)
SIZE_H_X_W_X_D
size h x w x d
60.13 in x 48.06 in x 10.69 in (1,527 mm x 1,221 mm x 272 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398043373
NAME
name
1422N4B10F
Preview - Generation
Preview
3D
2D