Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1418X24
Bill of material
1418X24
ORDERNO
1418X24
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
350 lbs (158.76 kg)
SIZE_H_X_W_X_D
size h x w x d
72.06 in x 30.06 in x 24.06 in (1,830 mm x 764 mm x 611 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398037390
NAME
name
1418X24
Preview - Generation
Preview
3D
2D