Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1418JL7
Bill of material
1418JL7
ORDERNO
1418JL7
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
90 lbs (40.82 kg)
SIZE_H_X_W_X_D
size h x w x d
36 in x 24 in x 7 in (914 mm x 610 mm x 178 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398037790
NAME
name
1418JL7
Preview - Generation
Preview
3D
2D