Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1418JK7
Bill of material
1418JK7
ORDERNO
1418JK7
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
72 lbs (32.66 kg)
SIZE_H_X_W_X_D
size h x w x d
30 in x 24 in x 7 in (762 mm x 610 mm x 178 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398037770
NAME
name
1418JK7
Preview - Generation
预览
3D
2D