Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1418JD7
Bill of material
1418JD7
ORDERNO
1418JD7
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
45 lbs (20.41 kg)
SIZE_H_X_W_X_D
size h x w x d
20 in x 20 in x 7 in (508 mm x 508 mm x 178 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398037690
NAME
name
1418JD7
Preview - Generation
Preview
3D
2D