Catalog navigation
Селекция на CAD модел
All
Electro
HELP_VARIABLE
Company
Turck
Description
1058600 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
1058600
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1058600
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Plastic, PA12-GF30, Magnetic-inductive sensor, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Male connector M12 x 1, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101064308
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-NST-Y1X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Преглед
3D
2D