Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Secop
Description
102G4708
Bill of material
102b1266_102b1305_asm
ORDERNO
102b1266_102b1305_asm
VAR110_115V50HZ
110-115v50hz
No
VAR115_127V60HZ
115-127v60hz
Yes
VAR12_24V_DC
12-24v dc
No
VAR208_230V60HZ
208-230v60hz
No
VAR220_240V50HZ
220-240v50hz
No
VAR48V_DC
48v dc
Yes
APPLICATIONS
applications
No
APPROVALS
approvals
No
CCC
ccc
No
CSCR
cscr
8.3 18.3
CSIR
csir
173 6.81
DCPM
dcpm
5 0.2
DESIGN
design
183 624
DIMENSIONS
dimensions
6.5 0.26
DISCHARGE_CONNECTOR____MM_IN__
discharge connector ⌀ [mm in.]
Cu-plated steel
DISPLACEMENT__CM__CU_IN__
displacement [cm³ cu.in.]
0 0
EAC
eac
Yes
EN_60335_2_34_WITH_ANNEX_AA
en 60335-2-34 with annex aa
No
EVAP__TRAY_FIXTURE
evap. tray fixture
1.33 4.5
HBP
hbp
Yes
HBP_COOLING_CAPACITY__W_BTUH_
hbp cooling capacity [w btuh]
No
HBP_COP__WW_BTUWH_
hbp cop [ww btuwh]
No
HEIGHT__MM_IN__
height [mm in.]
Cu-plated steel
LBP
lbp
Yes
LBP_COOLING_CAPACITY__W_BTUH_
lbp cooling capacity [w btuh]
No
LBP_COP__WW_BTUWH_
lbp cop [ww btuwh]
No
MBP
mbp
Yes
MBP_COOLING_CAPACITY__W_BTUH_
mbp cooling capacity [w btuh]
No
MBP_COP__WW_BTUWH_
mbp cop [ww btuwh]
No
MOTOR_SPEED__RPM_
motor speed [rpm]
No
MOTORS
motors
No
OIL_CHARGE__CM__FL_OZ__
oil charge [cm³ fl.oz.]
0 0
OIL_TYPE
oil type
0 0
PERFORMANCE
performance
0 0
POWER_SUPPLY
power supply
Yes
PRE_ASSEMBLED_START_EQUIPMENT
pre-assembled start equipment
Cu-plated steel
PROCESS_CONNECTOR____MM_IN__
process connector ⌀ [mm in.]
6.49 0.4
PROCESS_MATERIAL
process material
180 6.09
R1234YF
r1234yf
No
R134A
r134a
No
R290
r290
No
R404A
r404a
No
R407C
r407c
Yes
R452A
r452a
No
R513A
r513a
No
R600A
r600a
No
REFRIGERANTS
refrigerants
No
RSCR
rscr
No
RSIR
rsir
No
SUCTION_CONNECTOR____MM_IN__
suction connector ⌀ [mm in.]
POE
SUCTION_MATERIAL
suction material
2900
WEIGHT__KG_LBS__
weight [kg lbs.]
6.5 0.26
NAME
name
102b1266_102b1305_asm
Preview - Generation
Preview
3D
2D