Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Secop
Description
101Z0405
Bill of material
101b0025_101b0153_with101N0212_101N0650
ORDERNO
VAR110_115V50HZ
110-115v50hz
No
VAR115_127V60HZ
115-127v60hz
No
VAR12_24V_DC
12-24v dc
No
VAR208_230V60HZ
208-230v60hz
No
VAR220_240V50HZ
220-240v50hz
No
VAR48V_DC
48v dc
No
APPLICATIONS
applications
No
APPROVALS
approvals
4.4 9.7
CB___IEC_60335_2_34
cb - iec 60335-2-34
6.2 0.24
CCC
ccc
5 0.2
CSCR
cscr
No
CSIR
csir
No
DCPM
dcpm
No
DESIGN
design
No
DIMENSIONS
dimensions
No
DISCHARGE_CONNECTOR____MM_IN__
discharge connector ⌀ [mm in.]
Yes
DISCHARGE_MATERIAL
discharge material
Yes
DISPLACEMENT__CM__CU_IN__
displacement [cm³ cu.in.]
No
E4_72245_9554_0211_37
e4 72245 9554 0211 37
6.2 0.24
E4_72245_9554_0277_00
e4 72245 9554 0277 00
6.2 0.24
EAC
eac
5 0.2
EN_60335_2_34
en 60335-2-34
Cu-plated steel
EN_60335_2_34_WITH_ANNEX_AA
en 60335-2-34 with annex aa
Cu-plated steel
EVAP__TRAY_FIXTURE
evap. tray fixture
No
HBP
hbp
No
HBP_COOLING_CAPACITY__W_BTUH_
hbp cooling capacity [w btuh]
137 5.39
HBP_COP__WW_BTUWH_
hbp cop [ww btuwh]
4.4 9.7
HEIGHT__MM_IN__
height [mm in.]
Yes
IEC_60335_1___IEC_60335_2_34
iec 60335-1 & iec 60335-2-34
Cu-plated steel
INMETRO
inmetro
Cu-plated steel
KC
kc
Cu-plated steel
LBP
lbp
No
LBP_COOLING_CAPACITY__W_BTUH_
lbp cooling capacity [w btuh]
Yes
LBP_COP__WW_BTUWH_
lbp cop [ww btuwh]
No
MBP
mbp
No
MBP_COOLING_CAPACITY__W_BTUH_
mbp cooling capacity [w btuh]
No
MBP_COP__WW_BTUWH_
mbp cop [ww btuwh]
137 5.39
MOTOR_SPEED__RPM_
motor speed [rpm]
Yes
MOTORS
motors
No
OIL_CHARGE__CM__FL_OZ__
oil charge [cm³ fl.oz.]
No
OIL_TYPE
oil type
No
PERFORMANCE
performance
No
POWER_SUPPLY
power supply
No
PRE_ASSEMBLED_START_EQUIPMENT
pre-assembled start equipment
No
PROCESS_CONNECTOR____MM_IN__
process connector ⌀ [mm in.]
Yes
PROCESS_MATERIAL
process material
Yes
R1234YF
r1234yf
Yes
R134A
r134a
No
R290
r290
No
R404A
r404a
Yes
R407C
r407c
No
R452A
r452a
Yes
R513A
r513a
Yes
R600A
r600a
No
REFRIGERANTS
refrigerants
No
RSCR
rscr
No
RSIR
rsir
No
SUCTION_CONNECTOR____MM_IN__
suction connector ⌀ [mm in.]
No
SUCTION_MATERIAL
suction material
No
UL
ul
6.2 0.24
WEIGHT__KG_LBS__
weight [kg lbs.]
Yes
NAME
name
Preview - Generation
Vorschau
3D
2D