Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Adels-Contact
Description
1003 SI 1 GW
Bill of material
_1
ORDERNO
_1
ACC__TO_CSA
acc. to csa
Download PDF
ACC__TO_EN_60127
acc. to en 60127
Download PDF
ACC__TO_UL
acc. to ul
Download PDF
ASSEMBLY_CONTACT_SCREW
assembly contact screw
0.8x4.0 ↻ 0.8 Nm
CLAMPING_UNITS_PER_POLE
clamping units per pole
1
COLOUR
colour
natural
CONNECTION_TYPE
connection type
screw
CONTACT_MATERIAL
contact material
brass
CORE_CROSS_SECTION_MAX_
core cross-section max.
4.0 mm²
CORE_CROSS_SECTION_MIN_
core cross-section min.
0.5 mm²
CROSS_SECTION_RATING
cross-section rating
4.0 mm²
CURRENT_RATING
current rating
16.0 A
EAN
ean
4028012143979
FLAMMABILITY_RATING
flammability rating
V-2
INSULATING_MATERIAL
insulating material
PA 6.6-GW
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
85 °C
NUMBER_OF_POLES
number of poles
1 pole
PU
pu
100
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
11619
STRIPPING_LENGTH
stripping length
7.5-8.0 mm
TYPE
type
screwklemme
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
yes
TYPE_OF_CONDUCTOR_FLEXIBLE_EXTERNAL
type of conductor flexible external
yes
TYPE_OF_CONDUCTOR_FLEXIBLE_INTERNAL
type of conductor flexible internal
yes
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
yes
TYPE_OF_CONDUCTOR_SOLID_EXTERNAL
type of conductor solid external
yes
TYPE_OF_CONDUCTOR_SOLID_INTERNAL
type of conductor solid internal
yes
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
yes
TYPE_OF_CONDUCTOR_STRANDED_EXTERNAL
type of conductor stranded external
yes
TYPE_OF_CONDUCTOR_STRANDED_INTERNAL
type of conductor stranded internal
yes
VOLTAGE_RATING
voltage rating
500 V
NAME
name
_1
SOURCEURL
sourceurl
https://www.adels-contact.com/fused-terminal-blocks-1003-si-1-gw.html?Btv8BAAEGMTk2NDIw
Preview - Generation
Preview
3D
2D