Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
S&S Northern
Description
1000BH Gas Pressure Proving & Gas Detection (incl. Gas Pressure Transducer)
Bill of material
1000BH Gas Pressure Proving & Gas Detection (incl. Gas Pressure Transducer)
ORDERNO
1000BH Gas Pressure Proving & Gas Detection (incl. Gas Pressure Transducer)
ACCESSCLEARANCEBOTTOM
accessclearancebottom
15.000
ACCESSCLEARANCEFRONT
accessclearancefront
0
ACCESSCLEARANCELEFT
accessclearanceleft
3.000
ACCESSCLEARANCEREAR
accessclearancerear
0
ACCESSCLEARANCERIGHT
accessclearanceright
3.000
ACCESSCLEARANCETOP
accessclearancetop
0
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
APPLICATIONS
applications
Boiler houses
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
CASEPRIMARYMATERIAL
caseprimarymaterial
CATEGORY
category
Pr_65_54_33_34:Gas burner safety devices
CIRCUIT_NAMING
circuit naming
CIRCUIT_PREFIX
circuit prefix
CIRCUIT_PREFIX_SEPARATOR
circuit prefix separator
CLEARANCEZONE
clearancezone
1
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
White
CONSTITUENTS
constituents
n/a
CONTROLTYPE
controltype
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Gas pressure proving system
DESIGN_OPTION
design option
-1
DISPLAY
display
Clear LEDs for system indications
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
ENCLOSURE
enclosure
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
Can work in conjunction with gas detection systems
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcControllerType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
0
IP_CODE
ip_code
0
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
S&S Northern Ltd
MANUFACTURERURL
manufacturerurl
www.snsnorthern.com/
MASSUNIT
massunit
1
MATERIAL
material
Plastic
MODEL
model
MODELNUMBER
modelnumber
1000BH
MODELREFERENCE
modelreference
Merlin 1000 BH
MODIFICATIONS
modifications
MOUNTING
mounting
NAME
name
1000BH Gas Pressure Proving & Gas Detection (incl. Gas Pressure Transducer)
NBSDESCRIPTION
nbsdescription
Safety and control devices
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-30-35/370
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
3
NOMINALFREQUENCYRANGE
nominalfrequencyrange
n/a
NOMINALHEIGHT
nominalheight
178
NOMINALLENGTH
nominallength
62
NOMINALVOLTAGE
nominalvoltage
240
NOMINALWIDTH
nominalwidth
254.000
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
23.85.80.11.21
OMNICLASS_TITLE
omniclass title
Energy Monitoring and Controls
OPERATION
operation
Key switch
PANEL_NAME
panel name
PART_TYPE
part type
17
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
Single
PRODUCTINFORMATION
productinformation
www.snsnorthern.com/product/1000bh/
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETYCOMPONENTS
safetycomponents
Emergency shut off button
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cuboid
SHARED
shared
0
SIGNALFACTOR
signalfactor
0
SIGNALOFFSET
signaloffset
0
SIGNALTIME
signaltime
0
SIZE
size
62x254x178mm
STANDARD
standard
BB100
SUBFEED_LUGS
subfeed lugs
0
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
SWITCHMATERIAL
switchmaterial
SWITCHOPTIONS
switchoptions
Carbon monoxide, LPG or natural gas along with heat sources
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_65_54_33_34
UNICLASS2015TITLE
uniclass2015title
Gas burner safety devices
UNICLASS2015VERSION
uniclass2015version
Products v1.6
URL
url
USAGECURRENT
usagecurrent
3
VALVEOPTIONS
valveoptions
n/a
VERSION
version
1
VOLTAGE
voltage
WARRANTYDESCRIPTION
warrantydescription
S&S Northern Ltd 3 year warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
3
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WATTAGE
wattage
WEIGHT
weight
n/a
Preview - Generation
Preview
3D
2D