Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Turck
Description
100028612 - Isolating switching amplifier, 4-channel
Bill of material
100028612
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100028612
DESCSHORT
Short Description
Isolating switching amplifier, 4-channel
DESCLONG
Long Description
Isolating switching amplifier, 4-channel, Operating voltage 10…30 VDC, 4-channel, 5 relay outputs, Separate relay output for collective fault signals (NO), Configuration via rotary and DIP switches, 4-channel operation or signal multiplexing (switchable), Adjustable output mode (NO/NC), Input circuits monitored for wire break/short circuit (can be switched ON/OFF), Complete galvanic isolation, Input reverse-polarity protected, Removable screw terminals, ATEX, IECEx, Use in Zone 2, SIL 2
EAN
4047101541175
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX18-DI03-4S-5R-S/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D