Catalog navigation
Селекция на CAD модел
All
Electro
HELP_VARIABLE
Company
Turck
Description
100002032 - TX700 HMI/PLC Series, 15" Display - CODESYS V3 PLC with TARGET and WEB VISU, Hig
Bill of material
100002032
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100002032
DESCSHORT
Short Description
TX700 HMI/PLC Series, 15" Display - CODESYS V3 PLC with TARGET and WEB VISU, Hig
DESCLONG
Long Description
TX700 HMI/PLC Series, 15" Display - CODESYS V3 PLC with TARGET and WEB VISU, High-Quality Metal Housing and Glass Front with a Capacitive Touch, 15" TFT widescreen color display, LED backlight, 1366 × 768 pixel resolution, 16 M colors, Capacitive touch screen, multi-touch and gesture control, 3 RJ45 Ethernet ports with 10/100 Mbit, 1 serial interface (RS232, RS485, RS422), 2 USB host ports, 1 SD card slot
EAN
4047101456394
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TX715-P3CV01
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Преглед
3D
2D