Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCH0110AF2E
Bill of material
0ZCH0110AF2E
PN
Part Number
0ZCH0110AF2E
DESC
Description
1210 SMT PPTC, 1.10 Ih, 16V
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
0,21 Ohm
IHOLDCR
IHOLD Current Rating
1,1 A
ITRIPCR
ITRIP Current Rating
2,2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (3000 pcs.)
CS
Case Size
1210
RHSC
RoHS Compliant
YES
Preview - Generation
Preview
3D
2D