Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
0ALKB9600-BD
Bill of material
0ALKB9600-BD
PN
Part Number
0ALKB9600-BD
DESC
Description
500V AC/DC Rated fuse for EV/HEV/ESS applications, 60A, stud mount with offset blade
CURRENT
Current
60 A
VAC
Voltage
500 AC
VDC
Voltage
500 DC
IRAC
Interrupting Rating
3000 AC
IRDC
Interrupting Rating
10000 DC
CS
Case Size
10x32 mm
CHARACTERISTIC
Characteristic
aR
PACKAGING
Packaging
20
Preview - Generation
Preview
3D
2D