Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
0679H1000-05
Bill of material
0679H1000-05
PN
Part Number
0679H1000-05
DESC
Description
2410 SMT Fuse, Quick Acting, 1A, Higher AC Voltage
CURRENT
Current
1 A
VAC
Voltage
350 VAC
VDC
Voltage
72 VDC
IRAC
Interrupting Rating
- AC
IRDC
Interrupting Rating
- DC
CS
Case Size
2410
CHARACTERISTIC
Characteristic
Fast Blow
PACKAGING
Packaging
Tape and Reel (5000 pcs.)
PLATING
Plating
-
RC
RoHS Compliant
YES
Preview - Generation
プレビュー
3D
2D