Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Buerkert
Description
0331 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Bill of material
0331-041531-3/2-way Solenoid Valve, sub-base
BUNR
Bürkert-ITEM-No.
041531
WW
Circuit function
D
DN
Orifice size
3.0
mm
DWST
Sealing material
NBR
mm
SP
voltage
110
V
FR
Frequency
50
WKST
Body material
MS
LTA
Port connection
Flansch
CNSMASSEXACT
Weight
0.490
kg
Preview - Generation